Select from variation
Fuse Terminal 0105260000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Fuse Terminal
Part Number:0105260000

Standard Unit Price: 7.37 Special price 7.37
Shipping Days: 79 Days

Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.

The spec of 0105260000

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V2
  • Closing plate required
    true
  • Colour
    Orange
  • Type of fuse insert
    G-fuse 5x20 mm
  • Type of fuse holder
    Swivelling
  • Type of indication element for defect indication
    None
  • Voltage type for defect indication
    DC
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    58
  • Operation temperature(°C)
    -50|100
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    43
  • Supply voltage for defect-indication(V)
    500|500
  • Connectable conductor cross section solid-core(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    1.5|4
  • Rated current In(A)
    19

This page is Fuse Terminal, part number 0105260000.
You can find the detail information about specifications and dimensions on part number 0105260000.

Variation of this product

Part Number
0162220000
0178220000
0191120000
0191220000
0206820000
0211120000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of electrical connection 1 Connection position Number of levels Material insulation body Inflammability class of insulation material acc. with UL94 Closing plate required Colour Type of fuse insert Type of fuse holder Type of indication element for defect indication Voltage type for defect indication Mounting method Rated voltage
(V)
Length
(mm)
Operation temperature
(°C)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Supply voltage for defect-indication
(V)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

20.89 €

20 51 Days Screw connectionSideways1DuroplastV0falseYellowMiniature fuse 10.3x38 mmScrewableNoneAC/DCG-rail40075-60|1302473400|4000.5|160.5|100.5|101.5|1016

19.62 €

20 51 Days Screw connectionSideways1DuroplastV0falseYellowMiniature fuse 10.3x38 mmScrewableNoneAC/DCDIN rail (top hat rail) 35 mm40075-60|1302465400|4000.5|160.5|100.5|101.5|1016

14.72 €

20 9 Days Screw connectionSideways1DuroplastV0trueYellowG-fuse 5x25 mmScrewableGlow lampAC/DCG-rail50054-60|1301361500|5000.5|160.5|100.5|101.5|1010

13.78 €

20 51 Days Screw connectionSideways1DuroplastV0trueYellowG-fuse 5x20 mmScrewableNoneAC/DCG-rail50054-60|1301361500|5000.5|160.5|100.5|101.5|1010

65.69 €

20 51 Days Screw connectionSideways1DuroplastV0falseYellowOtherScrewableNoneAC/DCG-rail50080-60|13027.675500|5000.5|160.5|100.5|100.5|1010

39.37 €

20 51 Days Screw connectionSideways1DuroplastV0trueYellowOtherScrewableNoneAC/DCG-rail50054-60|1301361500|5000.5|160.5|100.5|101.5|1010

Tech Support