Select from variation
Test-Disconnect Terminal 0183380000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Test-Disconnect Terminal
Part Number:0183380000

Standard Unit Price: 9.59 Special price 9.59
Shipping Days: 23 Days

Terminal block for separating circuits during tests or measurements.

The spec of 0183380000

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V2
  • Closing plate required
    true
  • Colour
    Blue
  • Type of slitting
    Swivelling
  • Type of cross disconnection
    None
  • With integrated test socket
    true
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    400
  • Length(mm)
    42
  • Operation temperature(°C)
    -50|100
  • Width/grid dimension(mm)
    6.5
  • Height at lowest possible mounting height(mm)
    40.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    1.5|4
  • Rated current In(A)
    10

This page is Test-Disconnect Terminal, part number 0183380000.
You can find the detail information about specifications and dimensions on part number 0183380000.

Variation of this product

Part Number
0172160000
0172180000
0183360000
0185760000
0197920000
0198020000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of electrical connection 1 Type of electrical connection 2 Connection position Number of levels Number of clamp positions per level Internally connected stages Material insulation body Inflammability class of insulation material acc. with UL94 Closing plate required Colour Type of slitting Type of cross disconnection With integrated test socket Mounting method Rated voltage
(V)
Length
(mm)
Operation temperature
(°C)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

8.90 €

50 9 Days Screw connection-Sideways12falseThermoplasticV2trueMulti colourSwivellingNonefalseDIN rail (top hat rail) 35 mm40042-50|1006.540.50.5|40.5|2.50.5|41.5|410

8.96 €

50 23 Days Screw connection-Sideways12falseThermoplasticV2trueBlueSwivellingNonefalseDIN rail (top hat rail) 35 mm40042-50|1006.540.50.5|40.5|2.50.5|41.5|410

9.59 €

50 23 Days Screw connection-Sideways12falseThermoplasticV2trueMulti colourSwivellingNonetrueDIN rail (top hat rail) 35 mm40042-50|1006.540.50.5|40.5|2.50.5|41.5|410

19.92 €

50 23 Days Screw connection-Sideways12falseThermoplasticV2trueMulti colourPluggableNonefalseDIN rail (top hat rail) 35 mm25046-50|1006.5380.5|40.5|2.50.5|41.5|410

108.80 €

5 9 Days Screw connection-Sideways14falseDuroplastV0trueYellowNoneNonefalseDIN rail (top hat rail) 35 mm6065-60|1301652.50.5|100.5|60.5|6-|-27

114.51 €

5 47 Days Screw connection-Sideways14falseDuroplastV0trueYellowNoneNonefalseDIN rail (top hat rail) 35 mm11565-60|1301652.50.5|100.5|60.5|6-|-27

Tech Support