Potential Distributor Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Potential Distributor Terminal

Standard Unit Price:
0.75
Shipping Days:
9 Days

Terminal block for potential distribution. With high contact density.

Basic Specifications

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Number of clamp positions per level
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
Part Number
Connection position

Refine by

  • -
  • Above
  • Clear
Number of levels

Refine by

  • 1
  • -
  • Clear
Internally connected stages

Refine by

  • -
  • false
  • Clear
Material insulation body

Refine by

  • -
  • Thermoplastic
  • Clear
Inflammability class of insulation material acc. with UL94

Refine by

  • V0
  • -
  • Clear
Closing plate required

Refine by

  • -
  • true
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Above
1
false
Thermoplastic
V0
true
9 Days
0.75

1676630000
Part Number : 1676630000
Shipping Days 9 Days
Standard Unit Price 0.75

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    -
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    false
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    67.8
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    38.35
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    17.5
-
-
-
-
-
-
9 Days
3.88

2122910000
Part Number : 2122910000
Shipping Days 9 Days
Standard Unit Price 3.88

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    125
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    6.1
  • Height at lowest possible mounting height(mm)
    96.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
-
-
9 Days
3.88

2122920000
Part Number : 2122920000
Shipping Days 9 Days
Standard Unit Price 3.88

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    125
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    6.1
  • Height at lowest possible mounting height(mm)
    96.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
-
-
9 Days
3.88

2122930000
Part Number : 2122930000
Shipping Days 9 Days
Standard Unit Price 3.88

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    125
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    6.1
  • Height at lowest possible mounting height(mm)
    96.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
-
-
65 Days
4.31

2122940000
Part Number : 2122940000
Shipping Days 65 Days
Standard Unit Price 4.31

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Black
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    125
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    6.1
  • Height at lowest possible mounting height(mm)
    96.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
-
-
65 Days
4.20

2495040000
Part Number : 2495040000
Shipping Days 65 Days
Standard Unit Price 4.20

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    -
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    125
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    6.1
  • Height at lowest possible mounting height(mm)
    96.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
-
-
65 Days
4.20

2495070000
Part Number : 2495070000
Shipping Days 65 Days
Standard Unit Price 4.20

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    -
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    125
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    6.1
  • Height at lowest possible mounting height(mm)
    96.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
-
-
65 Days
4.52

2495080000
Part Number : 2495080000
Shipping Days 65 Days
Standard Unit Price 4.52

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    -
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    125
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    6.1
  • Height at lowest possible mounting height(mm)
    96.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
-
-
65 Days
4.20

2495090000
Part Number : 2495090000
Shipping Days 65 Days
Standard Unit Price 4.20

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    -
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    125
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    6.1
  • Height at lowest possible mounting height(mm)
    96.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
-
-
-
-
-
-
58 Days
7.22

2495100000
Part Number : 2495100000
Shipping Days 58 Days
Standard Unit Price 7.22

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    -
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    125
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    6.1
  • Height at lowest possible mounting height(mm)
    96.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support