Select from variation
PE Terminal, Z Series 1706090000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PE Terminal, Z Series
Part Number:1706090000

Standard Unit Price: 3.35 Special price 3.35
Shipping Days: 9 Days

Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.

The spec of 1706090000

  • Type of electrical connection 1
    Spring clamp connection
  • Type of electrical connection 2
    -
  • Connection position
    Inclined
  • Number of levels
    1
  • Number of clamp positions per level
    3
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Green/yellow
  • PEN function possible
    false
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Length(mm)
    43.5
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    50.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    -|-

This page is PE Terminal, Z Series, part number 1706090000.
You can find the detail information about specifications and dimensions on part number 1706090000.

Variation of this product

Part Number
1706100000
1712810000
1770380000
1771360000
1771370000
1772090000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of electrical connection 1 Connection position Number of clamp positions per level Mounting method Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)

3.95 €

50 9 Days Spring clamp connectionInclined4DIN rail (top hat rail) 35 mm43.55.150.50.5|40.5|2.50.5|2.5-|-

1.52 €

100 9 Days Spring clamp connectionSideways2DIN rail (top hat rail) 15 mm315.133.50.5|40.5|1.50.5|2.5-|-

3.32 €

50 9 Days Spring clamp connectionInclined2DIN rail (top hat rail) 35 mm45.56.161.50.5|60.5|40.5|4-|-

5.35 €

50 9 Days Spring clamp connectionInclined3DIN rail (top hat rail) 35 mm49.198.1680.5|100.5|60.5|10-|-

3.91 €

50 9 Days Spring clamp connectionInclined2DIN rail (top hat rail) 35 mm49.198.1680.5|100.5|60.5|10-|-

3.11 €

50 9 Days Spring clamp connectionInclined2DIN rail (top hat rail) 35 mm43.55.150.50.5|40.5|2.50.5|2.5-|-

Tech Support