Potential Distribution Block

Click on this image to zoom in.

Click on this image to zoom in.

Potential Distribution Block

Standard Unit Price:
17.71
Shipping Days:
9 Days

Terminal strip for screwing directly to the bottom of the housing.

Basic Specifications

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Length(mm)
    -
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    -
  • Height at lowest possible mounting height(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
17.71

2506090000
Part Number : 2506090000
Shipping Days 9 Days
Standard Unit Price 17.71

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Length(mm)
    -
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    -
  • Height at lowest possible mounting height(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
9 Days
18.95

2506340000
Part Number : 2506340000
Shipping Days 9 Days
Standard Unit Price 18.95

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Length(mm)
    -
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    -
  • Height at lowest possible mounting height(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
9 Days
24.09

2506350000
Part Number : 2506350000
Shipping Days 9 Days
Standard Unit Price 24.09

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Length(mm)
    -
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    -
  • Height at lowest possible mounting height(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
23 Days
25.02

2506360000
Part Number : 2506360000
Shipping Days 23 Days
Standard Unit Price 25.02

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Length(mm)
    -
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    -
  • Height at lowest possible mounting height(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
9 Days
28.22

2506370000
Part Number : 2506370000
Shipping Days 9 Days
Standard Unit Price 28.22

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Length(mm)
    -
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    -
  • Height at lowest possible mounting height(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
9 Days
32.12

2506380000
Part Number : 2506380000
Shipping Days 9 Days
Standard Unit Price 32.12

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Length(mm)
    -
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    -
  • Height at lowest possible mounting height(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support