Protective Cap For Transporting for Industrial Plug-In Connector

Click on this image to zoom in.

Click on this image to zoom in.

Protective Cap For Transporting for Industrial Plug-In Connector

Standard Unit Price:
1.18
Shipping Days:
16 Days

The easy-to-attach protective transport cap complies with protection class IP 20 and can be used on all housing sub-assemblies, mounting and base housings. A lanyard (not included) can be threaded through the built-in eyelet.

Basic Specifications

  • Type of accessory
    Other
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
16 Days
1.18

1480290000
Part Number : 1480290000
Shipping Days 16 Days
Standard Unit Price 1.18

Specificationtitle

  • Type of accessory
    Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support