Shield Clamp For Industrial Connector

Click on this image to zoom in.

Click on this image to zoom in.

Shield Clamp For Industrial Connector

Standard Unit Price:
8.46
Shipping Days:
23 Days

Shield lever for pluggable shielding of shielded cables passed through a corrugated tube or a multiple cable gland into a plug-in enclosure. The potential is conducted to the housing using the metallic transition. Shield clips are used to fasten the shielded conductor to the shield lever.

Basic Specifications

  • Type of accessory
    Screen connector
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
79 Days
19.94

1867360000
Part Number : 1867360000
Shipping Days 79 Days
Standard Unit Price 19.94

Specificationtitle

  • Type of accessory
    Screen connector
79 Days
15.17

1867370000
Part Number : 1867370000
Shipping Days 79 Days
Standard Unit Price 15.17

Specificationtitle

  • Type of accessory
    Screen connector
79 Days
16.34

1867380000
Part Number : 1867380000
Shipping Days 79 Days
Standard Unit Price 16.34

Specificationtitle

  • Type of accessory
    Screen connector
79 Days
11.29

1867390000
Part Number : 1867390000
Shipping Days 79 Days
Standard Unit Price 11.29

Specificationtitle

  • Type of accessory
    Screen connector
44 Days
8.46

1983910000
Part Number : 1983910000
Shipping Days 44 Days
Standard Unit Price 8.46

Specificationtitle

  • Type of accessory
    Screen connector
44 Days
12.86

1983920000
Part Number : 1983920000
Shipping Days 44 Days
Standard Unit Price 12.86

Specificationtitle

  • Type of accessory
    Screen connector
44 Days
11.22

1983930000
Part Number : 1983930000
Shipping Days 44 Days
Standard Unit Price 11.22

Specificationtitle

  • Type of accessory
    Screen connector
23 Days
31.43

1983940000
Part Number : 1983940000
Shipping Days 23 Days
Standard Unit Price 31.43

Specificationtitle

  • Type of accessory
    Screen connector

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support