Bus Plug-In Connector (Industrial Connector)

Click on this image to zoom in.

Click on this image to zoom in.

Bus Plug-In Connector (Industrial Connector)

Standard Unit Price:
26.11
Shipping Days:
9 Days

Use of bus plug-in connectors for bonding a bus system

Basic Specifications

  • Type of accessory
    Other
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
47 Days
43.89

1806050000
Part Number : 1806050000
Shipping Days 47 Days
Standard Unit Price 43.89

Specificationtitle

  • Type of accessory
    Other
9 Days
26.11

1814300000
Part Number : 1814300000
Shipping Days 9 Days
Standard Unit Price 26.11

Specificationtitle

  • Type of accessory
    Other
9 Days
26.11

1814310000
Part Number : 1814310000
Shipping Days 9 Days
Standard Unit Price 26.11

Specificationtitle

  • Type of accessory
    Other
47 Days
28.11

Part Number : 1879900000
Shipping Days 47 Days
Standard Unit Price 28.11

Specificationtitle

  • Type of accessory
    Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support