Shield Contact Clip For Industrial Connector

Click on this image to zoom in.

Click on this image to zoom in.

Shield Contact Clip For Industrial Connector

Standard Unit Price:
3.42
Shipping Days:
16 Days

Shield contact clip for fixing shielded conductors on a shield clip.

Basic Specifications

  • Type of accessory
    Screen connector
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
16 Days
3.42

1912190000
Part Number : 1912190000
Shipping Days 16 Days
Standard Unit Price 3.42

Specificationtitle

  • Type of accessory
    Screen connector
23 Days
3.46

1912200000
Part Number : 1912200000
Shipping Days 23 Days
Standard Unit Price 3.46

Specificationtitle

  • Type of accessory
    Screen connector
16 Days
3.83

1912210000
Part Number : 1912210000
Shipping Days 16 Days
Standard Unit Price 3.83

Specificationtitle

  • Type of accessory
    Screen connector
23 Days
3.85

1912220000
Part Number : 1912220000
Shipping Days 23 Days
Standard Unit Price 3.85

Specificationtitle

  • Type of accessory
    Screen connector
16 Days
4.74

1912230000
Part Number : 1912230000
Shipping Days 16 Days
Standard Unit Price 4.74

Specificationtitle

  • Type of accessory
    Screen connector
16 Days
4.86

1912240000
Part Number : 1912240000
Shipping Days 16 Days
Standard Unit Price 4.86

Specificationtitle

  • Type of accessory
    Screen connector
23 Days
4.98

1912250000
Part Number : 1912250000
Shipping Days 23 Days
Standard Unit Price 4.98

Specificationtitle

  • Type of accessory
    Screen connector

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support