Select from variation
Solid-State Relays 1990990000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Solid-State Relays
Part Number:1990990000

Standard Unit Price: 56.80 Special price 56.80
Shipping Days: 79 Days

Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.

The spec of 1990990000

  • Type of digital output
    Other
  • With LED indication
    true
  • Rated operation current Ie(A)
    5
  • Type of voltage (input voltage)
    AC/DC
  • Input voltage(V)
    21.6|253
  • Output voltage(V)
    3|33
  • Type of output voltage
    DC

This page is Solid-State Relays, part number 1990990000.
You can find the detail information about specifications and dimensions on part number 1990990000.

Variation of this product

Part Number
1990960000
1990970000
1990980000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of voltage (input voltage) Input voltage
(V)

41.12 €

10 9 Days DC19.2|28.8

56.80 €

10 79 Days AC/DC21.6|253

41.12 €

10 79 Days DC19.2|28.8

Tech Support