Drainage Element
Part Number:1719740000
Standard Unit Price: |
42.40 €
Special price
|
42.40 €
|
Shipping Days: |
22 Days
|
A dewatering element ensures that water or moisture (caused by condensation, for example) is efficiently drained from the enclosure. The dewatering element is installed at the lowest point of the housing.
The spec of 1719740000
-
- Model
- -
-
- Material
- Plastic
-
- Thread type
- -
-
- Surface protection
- -
-
- Degree of protection (IP)
- IP54
-
- Colour
- Black
-
- Halogen free
- -
-
- With strain relief
- -
-
- Material quality
- -
-
- Working temperature(°C)
- -|-
-
- Suitable for cable diameter(mm)
- -|-
-
- Shock resistant
- -
-
- RAL-number
- 9005
-
- Wrench width(mm)
- -
-
- Thread length(mm)
- 5
-
- Bend radius protection/trumpet flare
- -
-
- Screened
- -
-
- EMC-version
- -
-
- Glass-fibre reinforced
- -
-
- Type of sealing
- -
-
- Pitch thread(mm)
- -
-
- Explosion-tested version
- -
-
- Flat cable coupling
- -
-
- Multi seal area
- -
-
- With locknut
- -
-
- Hexagon angular dimension(mm)
- -
-
- Separable screw gland
- -
-
- For Ex-zone gas
- -
-
- Nominal thread size inch/gas pipe thread
- -
-
- Nominal thread size metric/PG
- -
-
- For Ex-Zone dust
- -
-
- For armoured cable
- -
-
- Snapping in opening
- -
This page is Drainage Element, part number 1719740000.
You can find the detail information about specifications and dimensions on part number 1719740000.