Contact (Industry Plug-In Connectors)

Click on this image to zoom in.

Click on this image to zoom in.

Contact (Industry Plug-In Connectors)

Standard Unit Price:
0.17
Shipping Days:
4 Days

Contact element for connecting a conductor to an industrial connector.

Basic Specifications

  • Type of electric connection
    Crimp connection
Part Number
Material contact

Refine by

  • Other
  • Other copper alloys
  • Clear
Contact type

Refine by

  • Bus
  • Pin
  • Clear
Material of contact surface

Refine by

  • Gold
  • Silver
  • Zinc
  • Clear
Strip length(mm)

Refine by

  • 2.5
  • 7.5
  • 8
  • 10
  • 14
  • 16
  • 19
  • Clear
Diameter plug-in contact(mm)

Refine by

  • 1
  • 1.6
  • 2.5
  • 3.6
  • 4
  • Clear
Connectable conductor cross section multi-wired(mm²)

Refine by

  • 0.08|0.08
  • 0.14|0.14
  • 0.2|0.2
  • 0.32|0.32
  • 0.75|0.75
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Other copper alloys
Pin
Silver
16
4
-
4 Days
1.89

Part Number : 1526150000
Shipping Days 4 Days
Standard Unit Price 1.89

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    16
  • Diameter plug-in contact(mm)
    4
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Silver
16
4
-
4 Days
2.37

Part Number : 1526190000
Shipping Days 4 Days
Standard Unit Price 2.37

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    16
  • Diameter plug-in contact(mm)
    4
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other
Pin
Gold
7.5
1.6
0.32|0.32
4 Days
0.66

1542700000
Part Number : 1542700000
Shipping Days 4 Days
Standard Unit Price 0.66

Specificationtitle

  • Material contact
    Other
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.32|0.32
  • Type of contact
    Punched
Other copper alloys
Pin
Gold
7.5
1.6
0.32|0.32
4 Days
0.74

1542800000
Part Number : 1542800000
Shipping Days 4 Days
Standard Unit Price 0.74

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.32|0.32
  • Type of contact
    Punched
Other
Pin
Zinc
7.5
1.6
0.32|0.32
4 Days
0.38

1543100000
Part Number : 1543100000
Shipping Days 4 Days
Standard Unit Price 0.38

Specificationtitle

  • Material contact
    Other
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Zinc
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.32|0.32
  • Type of contact
    Punched
Other copper alloys
Pin
Zinc
7.5
1.6
0.32|0.32
4 Days
0.42

1543200000
Part Number : 1543200000
Shipping Days 4 Days
Standard Unit Price 0.42

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Zinc
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.32|0.32
  • Type of contact
    Punched
Other
Pin
Gold
7.5
1.6
0.75|0.75
4 Days
0.68

1543900000
Part Number : 1543900000
Shipping Days 4 Days
Standard Unit Price 0.68

Specificationtitle

  • Material contact
    Other
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Punched
Other copper alloys
Pin
Gold
7.5
1.6
0.75|0.75
4 Days
0.71

1544000000
Part Number : 1544000000
Shipping Days 4 Days
Standard Unit Price 0.71

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Punched
Other
Pin
Zinc
7.5
1.6
0.75|0.75
4 Days
0.38

1544300000
Part Number : 1544300000
Shipping Days 4 Days
Standard Unit Price 0.38

Specificationtitle

  • Material contact
    Other
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Zinc
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Punched
Other copper alloys
Pin
Zinc
7.5
1.6
0.75|0.75
4 Days
0.43

1544400000
Part Number : 1544400000
Shipping Days 4 Days
Standard Unit Price 0.43

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Zinc
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Punched
Other copper alloys
Pin
Gold
7.5
1.6
0.75|0.75
4 Days
0.69

1582500000
Part Number : 1582500000
Shipping Days 4 Days
Standard Unit Price 0.69

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Punched
Other
Pin
Gold
7.5
1.6
0.75|0.75
4 Days
0.66

1582510000
Part Number : 1582510000
Shipping Days 4 Days
Standard Unit Price 0.66

Specificationtitle

  • Material contact
    Other
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Punched
Other copper alloys
Pin
Zinc
7.5
1.6
0.75|0.75
4 Days
0.42

1582520000
Part Number : 1582520000
Shipping Days 4 Days
Standard Unit Price 0.42

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Zinc
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Punched
Other
Pin
Zinc
7.5
1.6
0.75|0.75
4 Days
0.37

1582530000
Part Number : 1582530000
Shipping Days 4 Days
Standard Unit Price 0.37

Specificationtitle

  • Material contact
    Other
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Zinc
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Punched
Other copper alloys
Pin
Silver
8
1.6
0.75|0.75
4 Days
0.60

1601750000
Part Number : 1601750000
Shipping Days 4 Days
Standard Unit Price 0.60

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Silver
8
1.6
0.75|0.75
4 Days
0.63

1601760000
Part Number : 1601760000
Shipping Days 4 Days
Standard Unit Price 0.63

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Gold
7.5
2.5
-
4 Days
1.02

1651420000
Part Number : 1651420000
Shipping Days 4 Days
Standard Unit Price 1.02

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Gold
7.5
2.5
0.75|0.75
4 Days
0.97

1651430000
Part Number : 1651430000
Shipping Days 4 Days
Standard Unit Price 0.97

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Gold
7.5
2.5
-
4 Days
0.97

1651440000
Part Number : 1651440000
Shipping Days 4 Days
Standard Unit Price 0.97

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Gold
7.5
2.5
-
4 Days
1.00

1651450000
Part Number : 1651450000
Shipping Days 4 Days
Standard Unit Price 1.00

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Gold
7.5
2.5
-
4 Days
1.02

1651460000
Part Number : 1651460000
Shipping Days 4 Days
Standard Unit Price 1.02

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Gold
7.5
2.5
-
4 Days
1.37

1651470000
Part Number : 1651470000
Shipping Days 4 Days
Standard Unit Price 1.37

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Gold
7.5
2.5
0.75|0.75
4 Days
1.34

1651480000
Part Number : 1651480000
Shipping Days 4 Days
Standard Unit Price 1.34

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Gold
7.5
2.5
-
4 Days
1.34

1651490000
Part Number : 1651490000
Shipping Days 4 Days
Standard Unit Price 1.34

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Gold
7.5
2.5
-
4 Days
1.34

1651500000
Part Number : 1651500000
Shipping Days 4 Days
Standard Unit Price 1.34

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Gold
7.5
2.5
-
4 Days
1.40

1651510000
Part Number : 1651510000
Shipping Days 4 Days
Standard Unit Price 1.40

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Silver
8
1.6
-
4 Days
0.60

1651550000
Part Number : 1651550000
Shipping Days 4 Days
Standard Unit Price 0.60

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Silver
8
1.6
-
4 Days
0.60

1651560000
Part Number : 1651560000
Shipping Days 4 Days
Standard Unit Price 0.60

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Silver
8
1.6
-
4 Days
0.63

1651580000
Part Number : 1651580000
Shipping Days 4 Days
Standard Unit Price 0.63

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Gold
8
1.6
0.14|0.14
4 Days
0.91

1651620000
Part Number : 1651620000
Shipping Days 4 Days
Standard Unit Price 0.91

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.14|0.14
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Gold
8
1.6
-
4 Days
0.91

1651630000
Part Number : 1651630000
Shipping Days 4 Days
Standard Unit Price 0.91

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Gold
8
1.6
0.75|0.75
4 Days
0.91

1651640000
Part Number : 1651640000
Shipping Days 4 Days
Standard Unit Price 0.91

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Gold
8
1.6
-
4 Days
0.91

1651650000
Part Number : 1651650000
Shipping Days 4 Days
Standard Unit Price 0.91

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Gold
8
1.6
-
4 Days
0.91

1651660000
Part Number : 1651660000
Shipping Days 4 Days
Standard Unit Price 0.91

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Gold
8
1.6
0.14|0.14
4 Days
1.08

1651670000
Part Number : 1651670000
Shipping Days 4 Days
Standard Unit Price 1.08

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.14|0.14
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Gold
8
1.6
-
4 Days
1.08

1651680000
Part Number : 1651680000
Shipping Days 4 Days
Standard Unit Price 1.08

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Gold
8
1.6
0.75|0.75
4 Days
1.08

1651690000
Part Number : 1651690000
Shipping Days 4 Days
Standard Unit Price 1.08

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Gold
8
1.6
-
4 Days
1.08

1651700000
Part Number : 1651700000
Shipping Days 4 Days
Standard Unit Price 1.08

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Gold
8
1.6
-
4 Days
1.08

1651710000
Part Number : 1651710000
Shipping Days 4 Days
Standard Unit Price 1.08

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Gold
  • Strip length(mm)
    8
  • Diameter plug-in contact(mm)
    1.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Silver
10
3.6
-
4 Days
3.60

1682260000
Part Number : 1682260000
Shipping Days 4 Days
Standard Unit Price 3.60

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    10
  • Diameter plug-in contact(mm)
    3.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Silver
10
3.6
-
4 Days
3.88

1682270000
Part Number : 1682270000
Shipping Days 4 Days
Standard Unit Price 3.88

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    10
  • Diameter plug-in contact(mm)
    3.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Silver
10
3.6
-
4 Days
3.60

1682280000
Part Number : 1682280000
Shipping Days 4 Days
Standard Unit Price 3.60

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    10
  • Diameter plug-in contact(mm)
    3.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Silver
10
3.6
-
4 Days
3.88

1682290000
Part Number : 1682290000
Shipping Days 4 Days
Standard Unit Price 3.88

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    10
  • Diameter plug-in contact(mm)
    3.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Silver
10
3.6
-
4 Days
3.60

1682300000
Part Number : 1682300000
Shipping Days 4 Days
Standard Unit Price 3.60

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    10
  • Diameter plug-in contact(mm)
    3.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Silver
10
3.6
-
4 Days
3.88

1682310000
Part Number : 1682310000
Shipping Days 4 Days
Standard Unit Price 3.88

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    10
  • Diameter plug-in contact(mm)
    3.6
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Silver
7.5
2.5
-
4 Days
2.43

1682320000
Part Number : 1682320000
Shipping Days 4 Days
Standard Unit Price 2.43

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Silver
7.5
2.5
-
4 Days
2.77

1682330000
Part Number : 1682330000
Shipping Days 4 Days
Standard Unit Price 2.77

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Silver
7.5
2.5
0.75|0.75
4 Days
2.43

1682340000
Part Number : 1682340000
Shipping Days 4 Days
Standard Unit Price 2.43

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Turned (lathe)
Other copper alloys
Bus
Silver
7.5
2.5
0.75|0.75
4 Days
2.77

1682350000
Part Number : 1682350000
Shipping Days 4 Days
Standard Unit Price 2.77

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Bus
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.75|0.75
  • Type of contact
    Turned (lathe)
Other copper alloys
Pin
Silver
7.5
2.5
-
4 Days
2.43

1682360000
Part Number : 1682360000
Shipping Days 4 Days
Standard Unit Price 2.43

Specificationtitle

  • Material contact
    Other copper alloys
  • Contact type
    Pin
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    Silver
  • Strip length(mm)
    7.5
  • Diameter plug-in contact(mm)
    2.5
  • Connectable conductor cross section multi-wired(mm²)
    -
  • Type of contact
    Turned (lathe)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support