Select from variation
Sensor-Actuator Adapter Cable (Assembled) 1812550030

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sensor-Actuator Adapter Cable (Assembled)
Part Number:1812550030

Standard Unit Price: 26.72 Special price 26.72
Shipping Days: 58 Days

Ready-to-connect adapter cable for sensor-actuator cables.

The spec of 1812550030

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    -
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    0.3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40...80 °C|-40...80 °C
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4

This page is Sensor-Actuator Adapter Cable (Assembled), part number 1812550030.
You can find the detail information about specifications and dimensions on part number 1812550030.

Variation of this product

Part Number
1812550150
1812550250
1812550300
1812550500
1812551000
1912110150
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Type of electrical connection, field-sided Type of electrical connection, box-sided With LED indication Rated voltage
(V)
Cable length
(m)
Degree of protection (IP)

30.00 €

1 58 Days 2M12M12false2501.5IP65

32.66 €

1 58 Days 3M12M12false2502.5IP65

33.98 €

1 58 Days 4M12M12false2503IP65

39.29 €

1 58 Days 4M12M12false2505IP65

52.58 €

1 58 Days 4M12M12false25010IP65

39.48 €

1 58 Days 3M12M12true241.5IP65

Tech Support