Thermocouple Terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0107160000
0107260000
0190060000
1284060000
1284160000
1285660000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of levels Mounting method Length
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)

16.00 €

25 23 Days 1G-rail36.546.50.5|2.5-|--|--|-

16.00 €

25 23 Days 1G-rail36.546.50.5|2.5-|--|--|-

16.00 €

25 13 Days 1G-rail36.546.50.5|2.5-|--|--|-

22.72 €

10 79 Days 2DIN rail (top hat rail) 35 mm5459.50.5|40.5|2.50.5|41.5|4

22.72 €

10 79 Days 2DIN rail (top hat rail) 35 mm5459.50.5|40.5|2.50.5|41.5|4

22.72 €

10 79 Days 2DIN rail (top hat rail) 35 mm5459.50.5|40.5|2.50.5|41.5|4

Loading...

  1. 1

Basic information

Connection position Sideways Material insulation body Thermoplastic Inflammability class of insulation material acc. with UL94 V2
Closing plate required true Colour Multi colour Number of clamp positions per level 2
Internally connected stages false Rated voltage(V) - Operation temperature(°C) -50|100
Width/grid dimension(mm) 6 Type of electrical connection 1 Screw connection Type of electrical connection 2 -
Type of thermal element - Rated current In(A) -

Tech Support