Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KT-M16 |
KT-M20 |
KT-M25 |
KT-M32 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread size (metric) | Suitable for cable diameter (mm) | Bore diameter (mm) | |
---|---|---|---|---|---|---|---|---|
0.41 € | 100 | 3 Days | 16 | 1|9 | 16.5 | |||
0.51 € | 100 | 3 Days | 20 | 1|13 | 20.5 | |||
0.51 € | 100 | 3 Days | 25 | 1|18 | 25.5 | |||
0.51 € | 100 | 3 Days | 32 | 1|25 | 32.5 |
Loading...
Colour | Grey | Model | Closed | Watertight | true |
---|---|---|---|---|---|
Halogen free | true | Surface protection | Other | Total length(mm) | 0 |
Cable entry | Round | With strain relief | false | Material quality | Polyethylene (PE) |
Working temperature(°C) | -5|40 | Material | Other | Angle model | false |
Degree of protection (IP) | IP66 | For wall thickness(mm) | 1|9.5 | Thread size PG | 0 |
Shrink technique | false | Number of cables | 1|1 | Insert for cable gland | false |
Gastight | true | Fire resistant | false |