Threaded connection (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DA412

Part Number
DA412
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.17 €

2 3 Days

Loading...

  1. 1

Basic information

Colour Light grey Halogen free true Shock resistant true
RAL-number 7035 Surface protection Untreated Glass-fibre reinforced false
Material quality Polyamide (PA) Thread type PG Material Plastic
Pitch thread(mm) 1.5 Explosion-tested version false For Ex-zone gas None
Nominal thread size inch/gas pipe thread Other Nominal thread size metric/PG 29 For Ex-Zone dust None

This page is Threaded connection, part number DA412.
You can find the detail information about specifications and dimensions on part number DA412.

Tech Support