Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4NHG000B
Part Number
|
---|
4NHG000B |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated current (A) | Rated voltage (V) | Colour code | Construction size | Utilization category | Nominal current (A) | Size | Voltage type | Rated voltage (kV) | Release characteristic | Rated switching capacity (kA) | Type of fuse status indicator | Breaking capacity (kA) | Rated operating frequency (Hz) | Rated voltage | With striker | Insulated metal gripping lugs (IMGL) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.90 € | 3 | 3 Days | 4 | - | - | NH000 | gL/gG (cable protection/equipment protection) | - | - | AC | 0.5 | - | 120 | Combination fuse status indicator | - | - | - | - | false |
Loading...
This page is Fuse-link, part number 4NHG000B.
You can find the detail information about specifications and dimensions on part number 4NHG000B.
Configure
Basic Attributes
Rated voltage(V)
Colour code
Nominal current(A)
Size
Release characteristic
Breaking capacity(kA)
Rated operating frequency(Hz)
Rated voltage
With striker
Type
Rated current(A)
Construction size
Utilization category
Voltage type
Rated voltage(kV)
Rated switching capacity(kA)
Type of fuse status indicator
Insulated metal gripping lugs (IMGL)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
100NHG000BI |
100NHG00B |
100NHG00B-690 |
4NHG000BI |
4NZ01 |
500NHG2B |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated current (A) | Rated voltage (V) | Colour code | Construction size | Utilization category | Nominal current (A) | Size | Voltage type | Rated voltage (kV) | Release characteristic | Rated switching capacity (kA) | Type of fuse status indicator | Breaking capacity (kA) | Rated operating frequency (Hz) | Rated voltage | With striker | Insulated metal gripping lugs (IMGL) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.56 € | 3 | 3 Days | 100 | - | - | NH000 | gL/gG (cable protection/equipment protection) | - | - | AC | 0.5 | - | 120 | Combination fuse status indicator | - | - | - | - | true | |||
5.42 € | 3 | 3 Days | 100 | - | - | NH00 | gL/gG (cable protection/equipment protection) | - | - | AC | 0.5 | - | 120 | Combination fuse status indicator | - | - | - | - | false | |||
6.46 € | 3 | 3 Days | 100 | - | - | NH00 | gL/gG (cable protection/equipment protection) | - | - | AC | 0.69 | - | 120 | Combination fuse status indicator | - | - | - | - | false | |||
4.56 € | 3 | 3 Days | 4 | - | - | NH000 | gL/gG (cable protection/equipment protection) | - | - | AC | 0.5 | - | 120 | Combination fuse status indicator | - | - | - | - | true | |||
1.66 € | 10 | 3 Days | 4 | - | Brown | D01 | gL/gG (cable protection/equipment protection) | - | - | - | 0.4 | - | - | - | - | - | - | - | - | |||
20.70 € | 3 | 3 Days | 500 | - | - | NH2 | gL/gG (cable protection/equipment protection) | - | - | AC | 0.44 | - | 120 | Combination fuse status indicator | - | - | - | - | false |