Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BPZ-FP-800/200-BL
Width(mm) | 720 | Height(mm) | 199 | Suitable for enclosure building width(mm) | 800 |
---|---|---|---|---|---|
Material | Steel | Number of height units | 0 | Surface finishing | Powder coating |
Suitable for enclosure building height(mm) | 0 |
This page is Front plate, part number BPZ-FP-800/200-BL.
You can find the detail information about specifications and dimensions on part number BPZ-FP-800/200-BL.