Front cover

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XME0808C
XME1210C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Suitable for enclosure building width
(mm)
Suitable for enclosure building height
(mm)

125.53 €

1 37 Days 700199800200

117.70 €

1 37 Days 9002991000300

Loading...

  1. 1

Basic information

Material Steel Number of height units 0 Surface finishing Powder coating

Tech Support