Thumb-grip (DHR9)

Thumb-grip DHR9

Product Details:

Manufacturer part number: DHR9

Brand: EATON

Price: 13.30

Delivery time: 4 Days


Technical Data:

Colour: Black

Lockable: false


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DHR9

Part Number
DHR9
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Lockable

13.30 €

1 4 Days Blackfalse

Loading...

  1. 1

Basic information

Suitable for power circuit breaker false Suitable for emergency stop false With extension shaft false
Suitable for switch disconnector true

This page is Thumb-grip, part number DHR9.
You can find the detail information about specifications and dimensions on part number DHR9.

Variation of this product

Part Number
KN-TM
KNB-P3
KNB-T0
SVB-P3
SVB-SW-T0
SVB-T0
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Lockable

3.80 €

1 28 Days Blackfalse

5.90 €

10 4 Days Blackfalse

4.82 €

10 4 Days Blackfalse

17.35 €

1 4 Days Redtrue

11.12 €

1 4 Days Blacktrue

11.12 €

1 4 Days Redtrue

Tech Support