Lifting eye for Xenergy enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XAT

Part Number
XAT
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.22 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Stainless steel Width(mm) 75 Model Transport lug
Height(mm) 85 Depth(mm) 75 RAL-number 0
Material Metal Load-bearing capacity(kg) 250

This page is Lifting eye for Xenergy enclosure, part number XAT.
You can find the detail information about specifications and dimensions on part number XAT.

Tech Support