Manufacturer part number: SPCT2-280
Brand: EATON
Price: 86.68 €
Delivery time: 4 Days
Voltage protection level: 1.4 kV
Max. continuous voltage AC: 280 V
Nominal voltage AC: 280 V
Max. conductor cross section solid (solid, stranded): 25 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPCT2-280
Part Number
|
---|
SPCT2-280 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage protection level (kV) | Max. continuous voltage AC (V) | Nominal voltage AC (V) | Max. conductor cross section solid (solid, stranded) (mm²) | |
---|---|---|---|---|---|---|---|---|---|
86.68 € | 2 | 4 Days | 1.4 | 280 | 280 | 25 |
Loading...
Mounting method | On basic element | With remote signalling contact | false | Number of conductors (without earthing) | 0 |
---|---|---|---|---|---|
Construction size | 1 modular spacing | Nominal discharge surge current (8/20)(kA) | 20 | Nominal voltage DC(V) | 0 |
Category type 2 | true | Voltage protection level L-N(kV) | 0 | Signalling at the device | Optic |
Max. continuous voltage DC(V) | 0 | Degree of protection (IP) | IP20 | Max. PV-voltage(V) | 0 |
Voltage protection level N-PE(kV) | 0 | Integrated backup fuse | false | Max. conductor cross section flexible (fine-strand)(mm²) | 0 |
System configuration DC | false | System configuration IT | false | System configuration TN | true |
System configuration TN-C | false | System configuration TN-S | false | System configuration TT | false |
System configuration other | true | System configuration TN-C-S | false | Max. discharge surge current (8/20)(kA) | 40 |
Short-circuit breaking capacity (Isccr)(kA) | 0 |
This page is Surge arrester plug-in unit, part number SPCT2-280.
You can find the detail information about specifications and dimensions on part number SPCT2-280.
Part Number |
---|
SPCT2-335 |
SPCT2-385 |
SPCT2-460 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage protection level (kV) | Max. continuous voltage AC (V) | Nominal voltage AC (V) | Max. conductor cross section solid (solid, stranded) (mm²) |
---|---|---|---|---|---|---|---|---|---|
83.09 € | 2 | 16 Days | 1.6 | 335 | 335 | 0 | |||
81.49 € | 2 | 4 Days | 1.8 | 385 | 385 | 25 | |||
78.88 € | 2 | 28 Days | 2.2 | 460 | 460 | 0 |