Circuit-breaker (NZMC1-M80)

Circuit-breaker NZMC1-M80

Product Details:

Manufacturer part number: NZMC1-M80

Brand: EATON

Price: 384.38

Delivery time: 3 Days


Technical Data:

Number of auxiliary contacts as change-over contact: -

Rated short-circuit breaking capacity lcu at 400 V, AC: 36 kA

Number of auxiliary contacts as normally open contact: -

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: - kA

Number of auxiliary contacts as normally closed contact: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMC1-M80

Part Number
NZMC1-M80
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as change-over contact Rated short-circuit breaking capacity lcu at 400 V, AC
(kA)
Number of auxiliary contacts as normally open contact Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Number of auxiliary contacts as normally closed contact Adjustment range short-term delayed short-circuit release
(A)
Width
(mm)
Height
(mm)
Depth
(mm)
Rated voltage
(V)
Rated operation power at AC-3, 400 V
(kW)
With integrated auxiliary switch Rated permanent current Iu
(A)
With integrated under voltage release Number of poles Rated operating voltage
(V)
Overload release current setting
(A)
With thermal protection Position of connection for main current circuit Motor drive integrated Type of electrical connection of main circuit Type of control element With switched-off indicator Switch off technique Rated operation power at AC-3, 230 V
(kW)
Suitable for DIN rail (top hat rail) mounting Integrated earth fault protection Motor drive optional Phase failure sensitive With under voltage release DIN rail (top hat rail) mounting optional Complete device with protection unit Adjustment range undelayed short-circuit release
(A)

384.38 €

1 3 Days -36----9014588-45false80false3690|69063|80true--OtherRocker lever-Thermomagnetic22---true---640|1120

Loading...

  1. 1

Basic information

Degree of protection (IP) IP20 Device construction Built-in device fixed built-in technique

This page is Circuit-breaker, part number NZMC1-M80.
You can find the detail information about specifications and dimensions on part number NZMC1-M80.

Variation of this product

Part Number
NZMB2-A200
NZMC1-M40
NZMC1-M63
NZMC2-A200
NZMH1-M40
NZMH1-M63
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of auxiliary contacts as change-over contact Rated short-circuit breaking capacity lcu at 400 V, AC
(kA)
Number of auxiliary contacts as normally open contact Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Number of auxiliary contacts as normally closed contact Adjustment range short-term delayed short-circuit release
(A)
Width
(mm)
Height
(mm)
Depth
(mm)
Rated voltage
(V)
Rated operation power at AC-3, 400 V
(kW)
With integrated auxiliary switch Rated permanent current Iu
(A)
With integrated under voltage release Number of poles Rated operating voltage
(V)
Overload release current setting
(A)
With thermal protection Position of connection for main current circuit Motor drive integrated Type of electrical connection of main circuit Type of control element With switched-off indicator Switch off technique Rated operation power at AC-3, 230 V
(kW)
Suitable for DIN rail (top hat rail) mounting Integrated earth fault protection Motor drive optional Phase failure sensitive With under voltage release DIN rail (top hat rail) mounting optional Complete device with protection unit Adjustment range undelayed short-circuit release
(A)

1,042.52 €

1 3 Days 0-02500|0---440|440--200-3-160|200-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falsetruetrue1200|2000

342.85 €

1 25 Days -36----9014588-18.5false40false3690|69032|40true--OtherRocker lever-Thermomagnetic11---true---320|560

342.85 €

1 19 Days -36----9014588-30false63false3690|69050|63true--OtherRocker lever-Thermomagnetic18.5---true---504|882

1,096.27 €

1 3 Days 0-03600|0---690|690--200-3-160|200-Front sidefalseScrew connectionRocker leverfalse--falsefalsetrue-falsetruetrue1200|2000

420.16 €

1 16 Days -100----9014588-18.5false40false3690|69032|40true--OtherRocker lever-Thermomagnetic11---true---320|560

420.16 €

1 15 Days -100----9014588-30false63false3690|69050|63true--OtherRocker lever-Thermomagnetic18.5---true---504|882

Tech Support