Motor-protective circuit-breaker (PKZM0-20)

Motor-protective circuit-breaker PKZM0-20
  • Promotional pricing

Product Details:

Manufacturer part number: PKZM0-20

Brand: EATON

Price: 111.31

Delivery time: 3 Days


Technical Data:

Number of auxiliary contacts as change-over contact: -

Rated short-circuit breaking capacity lcu at 400 V, AC: 50 kA

Number of auxiliary contacts as normally open contact: -

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: - kA

Number of auxiliary contacts as normally closed contact: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PKZM0-20

Part Number
PKZM0-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as change-over contact Rated short-circuit breaking capacity lcu at 400 V, AC
(kA)
Number of auxiliary contacts as normally open contact Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Number of auxiliary contacts as normally closed contact Adjustment range short-term delayed short-circuit release
(A)
Width
(mm)
Height
(mm)
Depth
(mm)
Rated voltage
(V)
Rated operation power at AC-3, 400 V
(kW)
With integrated auxiliary switch Rated permanent current Iu
(A)
With integrated under voltage release Rated operating voltage
(V)
Overload release current setting
(A)
With thermal protection Position of connection for main current circuit Motor drive integrated Type of control element With switched-off indicator Switch off technique Rated operation power at AC-3, 230 V
(kW)
Suitable for DIN rail (top hat rail) mounting Integrated earth fault protection Motor drive optional Phase failure sensitive With under voltage release Device construction DIN rail (top hat rail) mounting optional Complete device with protection unit Adjustment range undelayed short-circuit release
(A)

111.31 €

1 3 Days -50----459376-9false20false690|69016|20true--Turn button-Thermomagnetic5.5---true-Built-in device fixed built-in technique--310|310

Loading...

  1. 1

Basic information

Number of poles 3 Degree of protection (IP) IP20 Type of electrical connection of main circuit Screw connection

This page is Motor-protective circuit-breaker, part number PKZM0-20.
You can find the detail information about specifications and dimensions on part number PKZM0-20.

Variation of this product

Part Number
PKZM0-0,​4
PKZM0-0,​63
PKZM0-1
PKZM0-25
PKZM0-25-T
PKZM0-32
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of auxiliary contacts as change-over contact Rated short-circuit breaking capacity lcu at 400 V, AC
(kA)
Number of auxiliary contacts as normally open contact Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Number of auxiliary contacts as normally closed contact Adjustment range short-term delayed short-circuit release
(A)
Width
(mm)
Height
(mm)
Depth
(mm)
Rated voltage
(V)
Rated operation power at AC-3, 400 V
(kW)
With integrated auxiliary switch Rated permanent current Iu
(A)
With integrated under voltage release Rated operating voltage
(V)
Overload release current setting
(A)
With thermal protection Position of connection for main current circuit Motor drive integrated Type of control element With switched-off indicator Switch off technique Rated operation power at AC-3, 230 V
(kW)
Suitable for DIN rail (top hat rail) mounting Integrated earth fault protection Motor drive optional Phase failure sensitive With under voltage release Device construction DIN rail (top hat rail) mounting optional Complete device with protection unit Adjustment range undelayed short-circuit release
(A)
-

83.16 €

1 3 Days

Stock

-150----459376-0.09false0.4false690|6900.25|0.4true--Turn button-Thermomagnetic0.06---true-Built-in device fixed built-in technique--6.2|6.2
-

86.52 €

1 3 Days

Stock

-150----459376-0.12false0.63false690|6900.4|0.63true--Turn button-Thermomagnetic0.09---true-Built-in device fixed built-in technique--9.8|9.8
-

90.27 €

1 3 Days

Stock

-150----459376-0.25false1false690|6900.63|1true--Turn button-Thermomagnetic0.12---true-Built-in device fixed built-in technique--15.5|15.5
-

140.19 €

1 3 Days

Stock

-50----459376-12.5false25false690|69020|25true--Turn button-Thermomagnetic5.5---true-Built-in device fixed built-in technique--388|388

139.18 €

1 3 Days 0-05000|0---690|690--25--20|25-OtherfalseTurn buttontrue--truefalsefalse-falseOthertruetrue420|420

170.88 €

1 3 Days

Stock

-50----459376-15false32false690|69025|32true--Turn button-Thermomagnetic7.5---true-Built-in device fixed built-in technique--496|496

Tech Support