Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PKM0-1 |
PKM0-4 |
PKM0-10 |
PKM0-12 |
PKM0-16 |
PKM0-20 |
PKM0-25 |
PKM0-32 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, AC (kA) | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Rated operation power at AC-3, 230 V (kW) | Adjustment range undelayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|---|---|---|
82.78 € | 1 | 3 Days | 150 | 0.25 | 1 | 0.12 | 15.5|15.5 | |||
89.59 € | 1 | 3 Days | 150 | 1.5 | 4 | 0.75 | 62|62 | |||
100.73 € | 1 | 3 Days | 150 | 4 | 10 | 2.2 | 155|155 | |||
100.73 € | 1 | 3 Days | 50 | 5.5 | 12 | 3 | 186|186 | |||
103.63 € | 1 | 3 Days | 50 | 7.5 | 16 | 4 | 248|248 | |||
108.39 € | 1 | 3 Days | 50 | 9 | 20 | 5.5 | 310|310 | |||
131.44 € | 1 | 3 Days | 50 | 12.5 | 25 | 5.5 | 388|388 | |||
167.87 € | 1 | 3 Days | 50 | 15 | 32 | 7.5 | 496|496 |
Loading...
Width(mm) | 45 | Height(mm) | 93 | Depth(mm) | 76 |
---|---|---|---|---|---|
With integrated auxiliary switch | false | With integrated under voltage release | false | Number of poles | 3 |
Rated operating voltage(V) | 690|690 | Overload release current setting(A) | 0|0 | Degree of protection (IP) | IP20 |
With thermal protection | false | Type of electrical connection of main circuit | Screw connection | Type of control element | Turn button |
Switch off technique | Magnetic | Phase failure sensitive | false | Device construction | Built-in device fixed built-in technique |
Configure
Basic Attributes
Rated short-circuit breaking capacity lcu at 400 V, AC(kA)
Rated operation power at AC-3, 400 V(kW)
Rated permanent current Iu(A)
Rated operation power at AC-3, 230 V(kW)
Adjustment range undelayed short-circuit release(A)
Type
Filter by standard shipping days
Optional Attributes