Mounting plate empty (XME2008M)

Mounting plate empty XME2008M

Product Details:

Manufacturer part number: XME2008M

Brand: EATON

Price: 211.44

Delivery time: 37 Days


Technical Data:

Width: 689 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XME2008M

Part Number
XME2008M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

211.44 €

1 37 Days 689

Loading...

  1. 1

Basic information

Height(mm) 497 Perforated false Surface protection Galvanized
Material Steel

This page is Mounting plate empty, part number XME2008M.
You can find the detail information about specifications and dimensions on part number XME2008M.

Variation of this product

Part Number
XME2006M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)

169.76 €

1 22 Days 489

Tech Support