Cable duct

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KL25/60

Part Number
KL25/60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Colour Stone grey Width(mm) 25 Halogen free false
Height(mm) 60 Flexible false Type of side wall Slotted
Diameter(mm) 0 Self-extinguishing true Length(mm) 1500
Type of fastening Bottom perforation Current leak stable true Useful cross section(mm²) 120
Distance of slots(mm) 0 Slit width(mm) 0 With cover true

This page is Cable duct, part number KL25/60.
You can find the detail information about specifications and dimensions on part number KL25/60.

Tech Support