Busbar terminal (K20X10)

Busbar terminal K20X10

Product Details:

Manufacturer part number: K20X10

Brand: EATON

Price: 28.71

Delivery time: 3 Days


Technical Data:

Max. conductor cross section: 240 mm²

Width clamp: 38 mm

Busbar width: 20|20 mm

Busbar thickness: 5|10 mm

Suitable for round conductor connection: true


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K20X10

Part Number
K20X10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. conductor cross section
(mm²)
Width clamp
(mm)
Busbar width
(mm)
Busbar thickness
(mm)
Suitable for round conductor connection Suitable for sector conductor connection Max. rated operation current Ie
(A)

28.71 €

10 3 Days 2403820|205|10truetrue630

Loading...

  1. 1

Basic information

Suitable for Flat rail Suitable for strip conductor connection true

This page is Busbar terminal, part number K20X10.
You can find the detail information about specifications and dimensions on part number K20X10.

Variation of this product

Part Number
K12X5-1
K12X5-2
K20X15
K20X5
K40X10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. conductor cross section
(mm²)
Width clamp
(mm)
Busbar width
(mm)
Busbar thickness
(mm)
Suitable for round conductor connection Suitable for sector conductor connection Max. rated operation current Ie
(A)

36.52 €

10 3 Days 352512|125|5truetrue100

70.53 €

10 3 Days 1203512|125|5truetrue400

54.64 €

10 3 Days 3004320|205|15truetrue630

26.95 €

10 3 Days 703820|205|5truetrue250

39.06 €

1 5 Days 12005040|4010|10falsefalse1600

Tech Support