Plate terminal max.32x30x20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PK900

Part Number
PK900
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.66 €

3 34 Days

Loading...

  1. 1

Basic information

Suitable for Flat rail Max. conductor cross section(mm²) 300 Width clamp(mm) 50
Busbar width(mm) 20|30 Busbar thickness(mm) 10|10 Suitable for strip conductor connection true
Suitable for round conductor connection false Suitable for sector conductor connection false Max. rated operation current Ie(A) 630

This page is Plate terminal max.32x30x20, part number PK900.
You can find the detail information about specifications and dimensions on part number PK900.

Tech Support