Profile terminal (AKP750)

Profile terminal AKP750

Product Details:

Manufacturer part number: AKP750

Brand: EATON

Price: 72.21

Delivery time: 38 Days


Technical Data:

Max. conductor cross section: 750 mm²

Width clamp: 82 mm

Max. rated operation current Ie: 1600 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AKP750

Part Number
AKP750
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. conductor cross section
(mm²)
Width clamp
(mm)
Max. rated operation current Ie
(A)

72.21 €

3 38 Days 750821600

Loading...

  1. 1

Basic information

Suitable for T-rail Busbar width(mm) 30|30 Busbar thickness(mm) 40|40
Suitable for strip conductor connection true Suitable for round conductor connection false Suitable for sector conductor connection false

This page is Profile terminal, part number AKP750.
You can find the detail information about specifications and dimensions on part number AKP750.

Variation of this product

Part Number
AKP1600
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. conductor cross section
(mm²)
Width clamp
(mm)
Max. rated operation current Ie
(A)

123.12 €

3 38 Days 16001122500

Tech Support