Clamp terminal (AKS1200)

Clamp terminal AKS1200

Product Details:

Manufacturer part number: AKS1200

Brand: EATON

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Max. conductor cross section: 1200 mm²

Width clamp: 122 mm

Busbar width: 30|30 mm

Busbar thickness: 10|10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AKS1200

Part Number
AKS1200
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Max. conductor cross section
(mm²)
Width clamp
(mm)
Busbar width
(mm)
Busbar thickness
(mm)
- 3 Quote 120012230|3010|10

Loading...

  1. 1

Basic information

Suitable for Flat rail Suitable for strip conductor connection true Suitable for round conductor connection true
Suitable for sector conductor connection true Max. rated operation current Ie(A) 1600

This page is Clamp terminal, part number AKS1200.
You can find the detail information about specifications and dimensions on part number AKS1200.

Variation of this product

Part Number
AKS1000
AKS2000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. conductor cross section
(mm²)
Width clamp
(mm)
Busbar width
(mm)
Busbar thickness
(mm)

81.63 €

3 5 Days 10007220|305|10
-

-

3 Quote 200012230|3010|10

Tech Support