Star-delta contactor combination (SDAINLM30(400V50HZ))

Star-delta contactor combination SDAINLM30(400V50HZ)

Product Details:

Manufacturer part number: SDAINLM30(400V50HZ)

Brand: EATON

Price: 485.11

Delivery time: 24 Days


Technical Data:

Rated operation power at AC-3, 400 V: 15 kW

Rated operation current Ie at AC-3, 400 V: 30 A

Rated control supply voltage Us at AC 50HZ: 400|400 V

Rated control supply voltage Us at AC 60HZ: 0|0 V

Degree of protection (IP): IP00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDAINLM30(400V50HZ)

Part Number
SDAINLM30(400V50HZ)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated operation power at AC-3, 400 V
(kW)
Rated operation current Ie at AC-3, 400 V
(A)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Degree of protection (IP)

485.11 €

1 24 Days 1530400|4000|0IP00

Loading...

  1. 1

Basic information

Function Star-delta contactor Rated control supply voltage Us at DC(V) 0|0 Type of electrical connection of main circuit Screw connection
Voltage type for actuating AC Degree of protection (NEMA) Other Rated operation power NEMA(kW) 0

This page is Star-delta contactor combination, part number SDAINLM30(400V50HZ).
You can find the detail information about specifications and dimensions on part number SDAINLM30(400V50HZ).

Variation of this product

Part Number
SDAINLM16(400V50HZ)
SDAINLM22(230V50HZ,​240V60HZ)
SDAINLM30(230V50HZ,​240V60HZ)
SDAINLM45(230V50HZ,​240V60HZ)
SDAINLM45(400V50HZ)
SDAINLM55(230V50HZ,​240V60HZ)
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated operation power at AC-3, 400 V
(kW)
Rated operation current Ie at AC-3, 400 V
(A)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Degree of protection (IP)

358.50 €

1 18 Days 7.516400|4000|0IP20

376.79 €

1 3 Days 1122230|230240|240IP20

485.11 €

1 3 Days 1530230|230240|240IP00

586.82 €

1 3 Days 2245230|230240|240IP00

613.71 €

1 23 Days 2245400|4000|0IP00

711.70 €

1 3 Days 3055230|230240|240IP00

Tech Support