Contactor relay (DILA-22(24V50HZ))

Contactor relay DILA-22(24V50HZ)
  • Promotional pricing

Product Details:

Manufacturer part number: DILA-22(24V50HZ)

Brand: EATON

Price: 44.52

Delivery time: 4 Days


Technical Data:

Number of auxiliary contacts as normally open contact: 2

Number of auxiliary contacts as normally closed contact: 2

Rated operation current Ie, 400 V: 4 A

Rated control supply voltage Us at AC 50HZ: 24|24 V

Rated control supply voltage Us at AC 60HZ: 0|0 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DILA-22(24V50HZ)

Part Number
DILA-22(24V50HZ)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Rated operation current Ie, 400 V
(A)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Connection type auxiliary circuit Voltage type for actuating

44.52 €

1 4 Days 22424|240|00|0Screw connectionAC

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally closed contact, delayed switching 0 Number of auxiliary contacts as normally open contact, leading 0
Mounting method DIN-rail/screw Interface false Manual operation possible false
With LED indication false

This page is Contactor relay, part number DILA-22(24V50HZ).
You can find the detail information about specifications and dimensions on part number DILA-22(24V50HZ).

Variation of this product

Part Number
DILA-22(110V50HZ,​120V60HZ)
DILA-22(230V50HZ,​240V60HZ)
DILA-22(240V50HZ)
DILA-22(24VDC)
DILA-31(110V50HZ,​120V60HZ)
DILA-31(230V50HZ,​240V60HZ)
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Rated operation current Ie, 400 V
(A)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Connection type auxiliary circuit Voltage type for actuating

44.52 €

1 13 Days 224110|110120|1200|0Screw connectionAC

44.52 €

1 4 Days 224230|230240|2400|0Screw connectionAC

44.52 €

1 4 Days 224240|2400|00|0Screw connectionAC

52.59 €

1 3 Days

Stock

2240|00|024|24Screw connectionDC

44.52 €

1 4 Days 224110|110120|1200|0Screw connectionAC

44.52 €

1 3 Days

Stock

314230|230240|2400|0Screw connectionAC

Tech Support