Contactor (DILM40(RDC24))

Contactor DILM40(RDC24)

Product Details:

Manufacturer part number: DILM40(RDC24)

Brand: EATON

Price: 272.78

Delivery time: 4 Days


Technical Data:

Number of auxiliary contacts as normally open contact: 0

Number of auxiliary contacts as normally closed contact: 0

Rated operation power at AC-3, 400 V: 18.5 kW

Number of main contacts as normally open contact: 3

Rated operation current Ie at AC-3, 400 V: 40 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DILM40(RDC24)

Part Number
DILM40(RDC24)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Rated operation power at AC-3, 400 V
(kW)
Number of main contacts as normally open contact Rated operation current Ie at AC-3, 400 V
(A)
Rated operation current Ie at AC-1, 400 V
(A)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Type of electrical connection of main circuit Voltage type for actuating Rated operation current Ie at AC-4, 400 V
(A)
Rated operation power at AC-4, 400 V
(kW)
Rated operation power NEMA
(kW)

272.78 €

1 4 Days 0018.5340600|00|024|27Screw connectionDC18922

Loading...

  1. 1

Basic information

Modular version false Number of normally closed contacts as main contact 0

This page is Contactor, part number DILM40(RDC24).
You can find the detail information about specifications and dimensions on part number DILM40(RDC24).

Variation of this product

Part Number
DILEEM-10(24V50HZ)
DILEEM-10-G(24VDC)
DILEEM-10-G-C(24VDC)
DILM40(RDC240)
DILM50(110V50HZ,​120V60HZ)
DILM50(240V50HZ)
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Rated operation power at AC-3, 400 V
(kW)
Number of main contacts as normally open contact Rated operation current Ie at AC-3, 400 V
(A)
Rated operation current Ie at AC-1, 400 V
(A)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Type of electrical connection of main circuit Voltage type for actuating Rated operation current Ie at AC-4, 400 V
(A)
Rated operation power at AC-4, 400 V
(kW)
Rated operation power NEMA
(kW)

42.40 €

5 9 Days 10336.62224|240|00|0Screw connectionAC52.22.2
-

57.23 €

1 3 Days

Stock

10336.6220|00|024|24Screw connectionDC52.22.2

57.09 €

5 4 Days 10336.6220|00|024|24Spring clamp connectionDC52.22.2

276.64 €

1 28 Days 0018.5340600|00|0200|240Screw connectionDC18922

223.80 €

1 4 Days 002235080110|110120|1200|0Screw connectionAC211029.8

223.80 €

1 26 Days 002235080240|2400|00|0Screw connectionAC211029.8

Tech Support