MCB mounting unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EP25RG

Part Number
EP25RG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

108.57 €

1 5 Days

Loading...

  1. 1

Basic information

Width(mm) 250 Height(mm) 750 Depth(mm) 47.5
Extension possible false Number of DIN rails 5 Number of modular spacings per DIN-rail 12
With busbar false Row distance(mm) 150

This page is MCB mounting unit, part number EP25RG.
You can find the detail information about specifications and dimensions on part number EP25RG.

Tech Support