NH fuse base (GSU2)

NH fuse base GSU2

Product Details:

Manufacturer part number: GSU2

Brand: EATON

Price: 186.71

Delivery time: 5 Days


Technical Data:

Rated current: 400 A

Construction size: NH2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GSU2

Part Number
GSU2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)
Construction size

186.71 €

1 5 Days 400NH2

Loading...

  1. 1

Basic information

Number of poles 3 Bus-mounting type false Swivelling mechanism false

This page is NH fuse base, part number GSU2.
You can find the detail information about specifications and dimensions on part number GSU2.

Variation of this product

Part Number
GS00-160
GSU3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated current
(A)
Construction size

58.86 €

1 5 Days 160NH00

295.82 €

1 42 Days 630NH3

Tech Support