Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XSFB1003
Colour | Grey | Width(mm) | 1001 | Height(mm) | 120 |
---|---|---|---|---|---|
RAL-number | 7035 | With mounting plate | false | Number of doors | 0 |
Number of locks | 0 | EMC-version | true | With glazed door | false |
Material quality | Other | Material | Steel | Impact strength | IK10 |
Degree of protection (IP) | Other | Suitable for outdoor set-up | false | Suitable for metrical mounting | false |
Mounting plate depth-adjustable | true | Tackable | true | With ventilation door | false |
Surface finishing | Powder coating | With backside door | false | Wall build in | false |
Pitched roof | false | Floor installation possible | true | Pole fastening | false |
Degree of protection (NEMA) | - |
This page is Base frame, part number XSFB1003.
You can find the detail information about specifications and dimensions on part number XSFB1003.
Part Number |
---|
XSFB1004 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Depth (mm) | Wall fastening possible |
---|---|---|---|---|---|---|---|
541.06 € | 1 | 3 Days | 376 | false |