Protection Cover

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CPDB-1
CPDB-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Number of rows

14.55 €

5 5 Days 541

23.11 €

5 98 Days 1363

Loading...

  1. 1

Basic information

Colour White Material Plastic Height(mm) 105
Depth(mm) 14 Hinging false Quick locking false
Degree of protection (IP) Other Transparent false

Tech Support