Blanking plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M22-B
M22S-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

3.87 €

2.71 €

1 3 Days

Stock

Grey

3.87 €

50 3 Days Black

Loading...

  1. 1

Basic information

Hole diameter(mm) 22 Material Plastic Width opening(mm) 0
Height opening(mm) 0 Construction type lens Round

Tech Support