Flush mounting plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M22-E1
M22-E2
M22-E3
M22-E4
M22-E5
M22-E6
M22-EY1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Number of command positions

16.16 €

5 3 Days Grey721

20.77 €

5 3 Days Grey1052

22.90 €

5 3 Days Grey1383

28.88 €

1 3 Days Grey1714

34.06 €

1 3 Days Grey2045

40.80 €

1 3 Days Grey2376

17.70 €

5 3 Days Yellow721

Loading...

  1. 1

Basic information

Height(mm) 72 Diameter openings(mm) 22 Material Aluminium

Tech Support