Adapter for MSC-R

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSFAR-25

Part Number
MSFAR-25
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.69 €

2 5 Days

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Mounting rail armament 1 mounting rail Max. busbar thickness(mm) 2
Width of the adapter(mm) 90 Rail width(mm) 24 Type of electric connection 3 conductors AWG 12
Min. busbar thickness(mm) 2 Rated current In(A) 25

This page is Adapter for MSC-R, part number MSFAR-25.
You can find the detail information about specifications and dimensions on part number MSFAR-25.

Tech Support