Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AKP1000
Suitable for | T-rail | Max. conductor cross section(mm²) | 1000 | Width clamp(mm) | 94 |
---|---|---|---|---|---|
Busbar width(mm) | 30|30 | Busbar thickness(mm) | 40|40 | Suitable for strip conductor connection | true |
Suitable for round conductor connection | false | Suitable for sector conductor connection | false | Max. rated operation current Ie(A) | 1600 |
This page is Profile terminal 51x20-42, part number AKP1000.
You can find the detail information about specifications and dimensions on part number AKP1000.