Mini compact distribution board (MINI-2-T)

Mini compact distribution board MINI-2-T

Product Details:

Manufacturer part number: MINI-2-T

Brand: EATON

Price: 20.14

Delivery time: 3 Days


Technical Data:

Width: 53 mm

Depth: 83 mm

Type of cover: Door

Width in number of modular spacings: 2

Degree of protection (IP): IP30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MINI-2-T

Part Number
MINI-2-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)
Type of cover Width in number of modular spacings Degree of protection (IP) Transparent cover/door Cover model

20.14 €

1 3 Days 5383Door2IP30trueClosed

Loading...

  1. 1

Basic information

Mounting method Surface mounted (plaster) Colour White Height(mm) 140
RAL-number 9003 With mounting plate false Built-in depth(mm) 70
Number of rows 1 EMC-version true Extension possible false
Internal depth(mm) 60 DIN-rail true Material housing Plastic
Type of closure Other With lock false

This page is Mini compact distribution board, part number MINI-2-T.
You can find the detail information about specifications and dimensions on part number MINI-2-T.

Variation of this product

Part Number
MINI-2
MINI-3
MINI-3-T
MINI-4
MINI-5
MINI-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Depth
(mm)
Type of cover Width in number of modular spacings Degree of protection (IP) Transparent cover/door Cover model

17.31 €

1 3 Days 5366None2IP20falseWith notch

20.14 €

1 3 Days 8266None3IP20falseWith notch

23.80 €

1 3 Days 8283Door3IP30trueClosed

23.80 €

1 3 Days 9566None4IP20falseWith notch

24.30 €

1 3 Days 12066None5IP20falseWith notch

24.97 €

1 3 Days 13066None6IP20falseWith notch

Tech Support