Manufacturer part number: MICRO-2
Brand: EATON
Price: 14.57 €
Delivery time: 3 Days
Width: 44 mm
Width in number of modular spacings: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MICRO-2
Mounting method | Surface mounted (plaster) | Colour | White | Height(mm) | 125 |
---|---|---|---|---|---|
Depth(mm) | 58 | RAL-number | 9003 | With mounting plate | false |
Built-in depth(mm) | 70 | Number of rows | 1 | Type of cover | None |
EMC-version | true | Extension possible | false | Internal depth(mm) | 53 |
DIN-rail | true | Material housing | Plastic | Type of closure | Other |
Degree of protection (IP) | IP30 | Transparent cover/door | false | With lock | false |
Cover model | With notch |
This page is Micro compact distribution board, part number MICRO-2.
You can find the detail information about specifications and dimensions on part number MICRO-2.
Part Number |
---|
MICRO-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Width in number of modular spacings |
---|---|---|---|---|---|---|
19.31 € | 1 | 3 Days | 80 | 4 |