Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STB-M25F
Colour | Light grey | Model | Straight | Halogen free | true |
---|---|---|---|---|---|
Shock resistant | true | RAL-number | 7035 | Surface protection | Untreated |
Wrench width(mm) | 29 | Thread length(mm) | 10 | Bend radius protection/trumpet flare | false |
With strain relief | false | Screened | false | EMC-version | false |
Glass-fibre reinforced | false | Type of sealing | Cut-out ring | Material quality | Polyamide (PA) |
Working temperature(°C) | -40|100 | Thread type | Metric | Material | Plastic |
Pitch thread(mm) | 1.5 | Explosion-tested version | false | Flat cable coupling | false |
Multi seal area | true | With locknut | false | Hexagon angular dimension(mm) | 0 |
Separable screw gland | false | Suitable for cable diameter(mm) | 9|12 | Degree of protection (IP) | IP68 |
For Ex-zone gas | None | Nominal thread size inch/gas pipe thread | Other | Nominal thread size metric/PG | 25 |
For Ex-Zone dust | None | For armoured cable | false | Snapping in opening | false |
This page is Pressure compensating ventilation gland, part number STB-M25F.
You can find the detail information about specifications and dimensions on part number STB-M25F.