Manufacturer part number: V-M12
Brand: EATON
Price: 2.09 €
Delivery time: 3 Days
Wrench width: 19 mm
Thread length: 7 mm
Suitable for cable diameter: 3|8 mm
Nominal thread size metric/PG: 12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V-M12
Colour | Light grey | Model | Straight | Halogen free | true |
---|---|---|---|---|---|
Shock resistant | true | RAL-number | 7035 | Surface protection | Untreated |
Bend radius protection/trumpet flare | false | With strain relief | true | Screened | false |
EMC-version | false | Glass-fibre reinforced | false | Type of sealing | Cut-out ring |
Material quality | Polyamide (PA) | Working temperature(°C) | -20|120 | Thread type | Metric |
Material | Plastic | Pitch thread(mm) | 1.5 | Explosion-tested version | false |
Flat cable coupling | false | Multi seal area | false | With locknut | true |
Hexagon angular dimension(mm) | 0 | Separable screw gland | false | Degree of protection (IP) | IP68 |
For Ex-zone gas | None | Nominal thread size inch/gas pipe thread | Other | For Ex-Zone dust | None |
For armoured cable | false | Snapping in opening | false |
This page is Cable gland, part number V-M12.
You can find the detail information about specifications and dimensions on part number V-M12.
Part Number |
---|
V-M16 |
V-M20 |
V-M25 |
V-M32 |
V-M40 |
V-M50 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wrench width (mm) | Thread length (mm) | Suitable for cable diameter (mm) | Nominal thread size metric/PG |
---|---|---|---|---|---|---|---|---|---|
2.09 € | 20 | 3 Days | 24 | 9 | 4.5|10 | 16 | |||
2.20 € | 20 | 3 Days | 30 | 10 | 6|13 | 20 | |||
2.49 € | 20 | 3 Days | 36 | 10 | 9|12 | 25 | |||
3.78 € | 10 | 3 Days | 50 | 12 | 13|21 | 32 | |||
13.39 € | 10 | 3 Days | 52 | 12 | 16|28 | 40 | |||
16.40 € | 5 | 3 Days | 55 | 14 | 21|35 | 50 |