Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AKS150
Suitable for | Flat rail | Max. conductor cross section(mm²) | 150 | Width clamp(mm) | 38 |
---|---|---|---|---|---|
Busbar width(mm) | 12|20 | Busbar thickness(mm) | 5|10 | Suitable for strip conductor connection | true |
Suitable for round conductor connection | true | Suitable for sector conductor connection | true | Max. rated operation current Ie(A) | 480 |
This page is Clamp terminal 35-150mm², part number AKS150.
You can find the detail information about specifications and dimensions on part number AKS150.