Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AKS185
Suitable for | Flat rail | Max. conductor cross section(mm²) | 185 | Width clamp(mm) | 38 |
---|---|---|---|---|---|
Busbar width(mm) | 20|30 | Busbar thickness(mm) | 5|10 | Suitable for strip conductor connection | true |
Suitable for round conductor connection | true | Suitable for sector conductor connection | true | Max. rated operation current Ie(A) | 500 |
This page is Clamp terminal 95-185mm², part number AKS185.
You can find the detail information about specifications and dimensions on part number AKS185.