Power supply unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AING4
AING8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power output
(W)
Max. output current AC 50 Hz
(A)
Max. output current AC 60 Hz
(A)
Max. input current AC 50 Hz
(A)
Max. input current AC 60 Hz
(A)

311.58 €

1 38 Days 1004.24.20.440.44

338.36 €

1 38 Days 192880.830.83

Loading...

  1. 1

Basic information

Width(mm) 110 Height(mm) 155 Depth(mm) 90
Suitable for safety functions true Type of voltage (input voltage) AC Redundancy false
Output voltage at AC 50 Hz(V) 24|24 Output voltage at AC 60 Hz(V) 24|24 Output voltage at DC(V) 24|24
Input voltage at AC 50 Hz(V) 230|230 Input voltage at AC 60 Hz(V) 230|230 Input voltage at DC(V) 0|0
Max. output current DC(A) 3 Max. input current DC(A) 0 Type of output voltage AC/DC

Tech Support