Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Width(mm) | 36 | Height(mm) | 90 | Type of transformer | Standard bell ringing transformer |
---|---|---|---|---|---|
Modular version | true | Max. output current(mA) | 0 | Length(mm) | 55 |
Max. output power(W) | 0 | Width in number of modular spacings | 2 | Short-circuit protected | true |
Primary voltage(V) | 230 | Secondary amperage 1(A) | 1 | Secondary amperage 2(A) | 0 |
Secondary amperage 3(A) | 0 | Temperature protection | true | Max. power loss(W) | 0 |
Suitable for surface mounting | true | Suitable for flush-mounting | false | Secondary voltage 1(V) | 8 |
Secondary voltage 2(V) | 0 | Secondary voltage 3(V) | 0 |